Download document () of 20
We make what matters work*

106876

Eaton Moeller® series LS Safety position switch, 1N/O+1N/C, insulated material, +actuator ZB, screw connection LS-S11-ZB

General specifications

Product Name
Eaton Moeller® series LS Safety position switch
Catalog Number
106876
EAN
4015081066391
Product Length/Depth
95 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.08 kg
Compliances
CE Marked
Certifications
IEC 60947-5
UL 508
EN 60947-5
CSA Std. C22.2 No. 14
CSA File No.: 012528
UL Category Control No.: NKCR
UL
CSA Class No.: 3211-03
UL File No.: E29184
CE
IEC/EN 60947-5
CSA-C22.2 No. 14
IEC/EN 60947
CSA
Catalog Notes
Using the product in areas exposed to ozone and UV radiation or in sub-zero temperatures in unprotected outdoor environments (e.g. altitudes above 1,000 m, unprotected sunlight) may reduce the degree of protection. The customer / user must validate the overall application accordingly. If applicable, the use of the LS-…-CC (Cold Climate) variants should be considered.

Product specifications

Type
  • Position switch
  • Safety position switch
Features
Forced opening
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Cable entry metrical
Enclosure material finishing
Other
Operating frequency
1800 Operations/h
Pollution degree
3
Actuator alignment
Other
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Enclosure material
Insulated material
Plastic
Enclosure type
Cuboid
Rated operational current (Ie) at DC-13, 110 V
0.6 A
Rated operational current (Ie) at DC-13, 125 V
0.8 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current for specified heat dissipation (In)
6 A
Sensor height
96 mm
Sensor length
33.35 mm
Static heat dissipation, non-current-dependent Pvs
0 W
Width sensor
30 mm
Product category
Safety position switches
Action
2021118113756-Mechanical Limit Switches.xlsm-Data
Rated impulse withstand voltage (Uimp)
4000 V AC
Connection
Screw terminal
Contact configuration
1 NO, 1 NC
Actuating force at beginning/end of stroke
10 N/5 N (plug-in/pull-out)
Explosion safety category for dust
None
Explosion safety category for gas
None
Actuator type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.17 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of safety auxiliary contacts
1
Operating temperature - max
40 °C
Operating temperature - min
-25 °C
Rated insulation voltage (Ui)
400 V
Rated operational current (Ie) at AC-15, 125 V
6 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
10 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Mounting position
Vertical
As required
Horizontal
Rated conditional short-circuit current (Iq)
1 kA
Material
Plastic housing
Overvoltage category
III
Connection type
Screw terminal
Degree of protection
IP66
NEMA Other
Interface type
None
Switch function type
Slow-action switch
Screw size
PH1, Terminal screw
Lifespan
1,500,000 mechanical Operations
Repetition accuracy
0.15 mm (Contacts/switching capacity)
Shock resistance
25 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms
Supply frequency
Max. 400 Hz, Contacts
Suitable for
Safety functions
Tightening torque
0.4 Nm, Screw terminals
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (solid)
2 x (0.5 - 1.5) mm²
1 x (0.5 - 1.5) mm²

Export product specification