Download document () of 20
Discontinued

110770

Eaton Moeller series xComfort - Sensors. Adapter module, for smoke detector

General specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
110770
EAN
4015081102884
Product Length/Depth
20 mm
Product Height
15 mm
Product Width
25 mm
Product Weight
1.54 g
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.