Knowledge Search
Download document () of 20
We make what matters work*

11155AA14

Eaton Prism series Tubular photoelectric sensor, Photoelectric, 0.71 diameter, Forward Viewing, Sensor distance: 20 Ft., 6.6 Ft. (2m) Cable, 20–132 Vac/15-30 Vdc input, Thru-beam, 6.6 Ft. (2m)

General specifications

Product Name
Eaton OEM Prism 18mm tubular photoelectric sensor
Catalog Number
11155AA14
UPC
782113056524
Product Length/Depth
0.47 in
Product Height
2.35 in
Product Width
0.71 in
Product Weight
0.2 lb
Compliances
CE Marked
Certifications
UL Recognized
cUL Recognized
Catalog Notes
Synchronous design requires source and detector to be wired to each other

Product specifications

Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Body: structural polyurethane foam
Cable jacket: PVC
Lens: polycarbonate
Operating mode
Thru-beam
Connection
6.6 ft (2 m) cable
Sensor type
Through beam
Switch type
Photoelectric
Input voltage
20-132 Vac, 15-30 Vdc
LED indicator
Power on: red
Cord length
79.2 ft
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.