Knowledge Search
Download document () of 20
We make what matters work*

119426
ETR2-11-D

Eaton Moeller® series ETR2 Timing relay, 2W, 0.05s-100h, on-delayed, 24-240VAC 50/60Hz, 24-48VDC

General specifications

Product Name
Eaton Moeller® series ETR2 Timing relay
Catalog Number
119426
EAN
4015081175727
Product Length/Depth
63 mm
Product Height
80 mm
Product Width
17.5 mm
Product Weight
0.069 kg
Certifications
CSA File No.: UL report valid
CSA-22.2 No. 14
IEC/EN 61812-1
UL 508
IEC/EN 60947-5-1
UL
CSA Class No.: 3211-03
Certified by UL for use in Canada
UL File No.: E29184
UL Category Control No.: NKCR, NKCR7
CE

Climatic environmental conditions

Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Heat dissipation capacity Pdiss
0 W

Electrical rating

Mains voltage tolerance
24 - 48 V DC
24 - 240 V AC (at 50/60 Hz)
Nominal current
3 A
Rated operational current (Ie)
3 A at 230 V (NO)
5 A at AC-15, 220 V 230 V 240 V
0.75 A at 230 V (NC)

Features & functions

Electric connection type
Screw connection
Functions
Fixed timing function
Delay-on energization
On-delayed

General information

Degree of protection
IP20
Number of contacts (change-over contacts)
2
Product category
ETR2 timing relays
Suitable for
DIN rail (top hat rail) mounting
Time range - max
100 s
Time range - min
0.05 s
Type
Timer relay
Voltage type
AC/DC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated control supply voltage (Us) at DC - min
24 V

Export product specification