Knowledge Search
Download document () of 20
We make what matters work*

12155AL10

Eaton OEM Prism 18mm tubular photoelectric sensor, Forward Viewing, Sensor distance: 20 Ft., Iso SS Relay, 80 mA at 132 Vac/110 mA at 132Vdc, 6.6 Ft. (2m) Cable, Thru-beam, 6.6 Ft. (2m), Current Limited for loads >32V AC/DC

General specifications

Product Name
Eaton OEM Prism 18mm tubular photoelectric sensor
Catalog Number
12155AL10
UPC
782113056562
Product Length/Depth
0.47 in
Product Height
1.5 in
Product Width
0.71 in
Product Weight
0.2875 lb
Compliances
CE Marked
Certifications
cUL Recognized
UL Recognized
Catalog Notes
Synchronous design requires source and detector to be wired to each other

Product specifications

Contact Rating
80 mA at 132 Vac / 110 mA at 132Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Lens: polycarbonate
Cable jacket: PVC
Body: structural polyurethane foam
Operating mode
Thru-beam
Connection
6.6 ft (2 m) cable
Contact configuration
Isolated solid state relay
Sensor type
Through beam
Switch type
Photoelectric
LED indicator
Output status: red
Protection
Current limited for loads less than 32 Vac/dc
Cord length
79.2 ft
Maximum AC current
80 mA
Maximum DC current
110 mA
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.