Knowledge Search
Download document () of 20
We make what matters work*

121613

Eaton C22 Emergency-stop button, turn-release, 60 mm, 2 N/C

General specifications

Product Name
Eaton Moeller® series C22 Emergency stop/emergency switching off pushbutton
Catalog Number
121613
EAN
4015081194315
Product Length/Depth
95 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.062 kg
Certifications
CE

Features & Functions

Unlocking method
Turn-release

General

Degree of protection
IP67/IP69K
NEMA 4X, 13
Mounting method
Built-in
Mounting position
As required
Opening diameter
22.5 mm

Electrical rating

Rated insulation voltage (Ui)
250 V

Contacts

Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0

Export product specification

Certification reports

eCAD model

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.