Knowledge Search
Download document () of 20
We make what matters work*

121640

Eaton Moeller® series C22 Indicator light, Flat, Screw connection, Lens Without lens, LED white, 120 V AC

General specifications

Product Name
Eaton Moeller® series C22 Indicator light
Catalog Number
121640
EAN
4015081194544
Product Length/Depth
56 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.015 kg
Certifications
CSA File No.: 165628
UL 508
UL File No.: E29184
CSA Class No.: 321103
CE marking
IEC/EN 60947-5-1
VDE 0660
CSA-C22.2 No. 14-05 and 94-M91
CSA certified
UL Listed
UL Category Control No.: NKCR
Catalog Notes
Lenses for indicator lights → accessories

Features & Functions

Bezel color
Other
Bezel material
Plastic
Bezel material
Plastic
Design
Flat
Electric connection type
Screw connection
Fitted with:
Front ring
Light source
Light color
White

General

Connection to SmartWire-DT
No
Degree of protection
NEMA 4X, 13
IP67/IP69K
Mounting position
As required
Opening diameter
22.5 mm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ Compact
Product Category
RMQ Compact
Rated impulse withstand voltage (Uimp)
4000 V AC
Terminal capacity
2 x (0.5 - 1.5) mm², flexible with ferrules to DIN 46228
2 x (0.5 - 1.5) mm², solid
Tightening torque
0.8 Nm, Screw terminals
Type
Indicator lights
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) - min
120 V
Rated operational voltage (Ue) - max
120 V

Export product specification