Knowledge Search
Download document () of 20
We make what matters work*

123350
IZMX16B3-V16F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 3p, 1600 A, Icu (<= 440V 50/60 Hz): 42 kA, Ics (<= 440V 50/60 Hz): 42 kA, Ir 800 A - 1600 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123350
EAN
4015081209552
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
16.745 kg
Compliances
RoHS conform

Delivery program

Number of poles
Three-pole
Type
Circuit breaker

Technical data - electrical

Rated uninterrupted current (Iu)
1600 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification