Knowledge Search
Download document () of 20
We make what matters work*

123352

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 800 A, Icu (<= 440V/690V 42/42): 42 kA, Ics (<= 440V/690V 42/42): 42 kA, Ir 400 A - 800 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123352
EAN
4015081209576
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
800 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification