Knowledge Search
Download document () of 20
We make what matters work*

123489
INX16B4-12F

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4p, 1250A, fixed, 16B4, 12F

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123489
EAN
4015081210947
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform

Delivery program

Type
Switch disconnector
Number of poles
Four-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1250 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification