Knowledge Search
Download document () of 20
We make what matters work*

123503

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 1000 A, Icu (<= 440V/690V 42/42): 50 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 500 A - 1000 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123503
EAN
4015081211081
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform

Delivery program

Type
Circuit breaker
Number of poles
Four-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1000 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification