Knowledge Search
Download document () of 20
We make what matters work*

123549

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 4p, 1250 A, Icu (<= 440V 50/60 Hz): 65 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 625 A - 1250 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123549
EAN
4015081211548
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform

Delivery program

Type
Circuit breaker
Number of poles
Four-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1250 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.