Knowledge Search
Download document () of 20
We make what matters work*

123730

Eaton Moeller series IZMX/INX - ACB. Shunt release 220-240 VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX shunt release
Catalog Number
123730
EAN
4015081213351
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
RoHS conform
Certifications
EN Listed
IEC Rated

Delivery program

Type
Accessory
Accessory/spare part type
Remote switching

Technical data - electrical

Voltage type
AC/DC
Control voltage operating range
0.7 - 1.1 x Us
208 - 240 V AC (50/60 Hz)
208 - 250 V DC
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
220 V
Rated control supply voltage (Us) at DC - max
250 V
Current rating - max
0.034 A (maximum holding current)
Rated operational current
0.034 A (maximum holding current)
Starting current rating
3.01 A (35 ms)
Adjustment range undelayed short-circuit release (end value) - max
0 A
Power consumption
9 VA/W AC/DC
Pick-up power consumption at 35 ms - max
500 VA/W
Circuit breaker total switching time
22 ms (Us = 100%)
Initial value of the undelayed short-circuit release - min
0 A

Technical data - mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • Can be combined with an undervoltage release or a second shunt release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Suitable for
Off-load switch
Power circuit breaker
Used with
IZMX16 Series, INX16 Series
IZMX16..., IZMX40...
INX16..., INX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.