Knowledge Search
Download document () of 20
We make what matters work*

123882

Eaton Moeller series IZMX/INX - ACB. Signalling switch ON-OFF, 4W

General specifications

Product Name
Eaton Moeller series IZMX/INX auxiliary contact block
Catalog Number
123882
EAN
4015081214877
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.135 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Model
Integrable
Accessory/spare part type
Auxiliary contact

Technical data - electrical

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Rated breaking capacity (inductive load)
10 A (250 V AC)
0.5 A (125 V DC)
0.25 A (250 V DC)

Technical data - mechanical

Mounting Method
Other
Number of contacts (change-over contacts)
4
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Lamp holder
None

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • 4 changeover contacts
  • Standard auxiliary switch for On-Off signaling.
  • The basic device already contains two changeover contacts.
  • Two additional changeover contacts possible.
Used with
IZMX40...
INX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.