Knowledge Search
Download document () of 20
We make what matters work*

125668

Eaton SPX Variable frequency drive, 400 V AC, 3-phase, 45 kW, IP21, Radio interference suppression filter, OLED display, FR7

General specifications

Product Name
Eaton SPX variable frequency drive
Catalog Number
125668
EAN
4015081232789
Product Length/Depth
189 mm
Product Height
630 mm
Product Width
237 mm
Product Weight
35 kg
Certifications
Certified by UL for use in Canada
RCM
CE
DNV
IEC/EN61800-3
UL
UL report applies to both US and Canada
CSA Class No.: 3211-06
Specification for general requirements: IEC/EN 61800-2
CSA-C22.2 No. 14
UL 508C
CUL
RoHS, ISO 9001
IEC/EN 61800-3
Safety: EN 61800-5-1: 2003
IEC/EN61800-5
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
UL File No.: E134360

Product specifications

Product Category
Variable frequency drives
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
IGBT inverter
Radio interference suppression filter
OLED display
DC link choke
Internal DC link
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water
Connection to SmartWire-DT
No
Operating mode
Sensorless vector control (SLV)
U/f control
Optional: Vector control with feedback (CLV)
Frame size
FR7
Altitude
Above 1000 m with 1 % performance reduction per 100 m
Max. 3000 m
Max. 1000 m
Application in domestic and commercial area permitted
No
Application in industrial area permitted
No
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Assigned motor current IM at 400 V, 50 Hz, 110% overload
99 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
81 A
Mounting position
Vertical
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Heat dissipation details
Operation (with 150 % overload)
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 VAC
Communication interface
LonWorks, optional
Modbus-TCP, optional
PROFIBUS-DP
BACnet/IP, optional
DeviceNet, optional
CANopen®, optional
BACnet MS/TP, optional
EtherCAT, optional
Ethernet IP, optional
Modbus-RTU, optional
PROFINET, optional
Converter type
Other
Degree of protection
IP21
NEMA Other
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
77 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
96 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz
60 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
75 HP
Equipment heat dissipation, current-dependent Pvid
1125 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)
Supply frequency
50/60 Hz
Mains voltage - max
500 V
Mains voltage - min
380 V
Number of outputs (analog)
1
Output frequency - max
320 Hz
Output frequency - min
0 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
3.6 kHz, 1 - 10 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
400 V AC, 3-phase
500 V AC, 3-phase
480 V AC, 3-phase
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
105 A
Rated operational current (Ie) at 150% overload
87 A
Rated operational current for specified heat dissipation (In)
87 A
Rated operational power at 380/400 V, 50 Hz
45 kW
Rated operational power at 380/400 V, 50 Hz, 110% overload
55 kW

Export product specification