Knowledge Search
Download document () of 20
We make what matters work*

134802

Eaton Moeller® series E53 Proximity switch, capacitive, Sn=8mm, 1 N/C, 3L, PNP, M18, insulated material, M12

General specifications

Product Name
Eaton Moeller® series E53 Proximity switch
Catalog Number
134802
EAN
4015081316540
Product Length/Depth
101.6 mm
Product Height
25.4 mm
Product Width
114.3 mm
Product Weight
0.23 kg
Certifications
IEC/EN 60947-5-2
CE

Product specifications

Type
Capacitive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Fitted with:
Status indication
Actuation type
Other
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Voltage type
DC
Mounting method
Flush mounting
Material
Insulated material
Connection type
Plug-in connection M12 x 1
3-wire
Installation type
Concise
Degree of protection
NEMA 12
IP65
NEMA 13
NEMA 4
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
Max. 300 mA (Ie)
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
8 mm
Repeatability
10 %
Sensor length
80 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage rating - max
250 V
Product category
E53 Capacitive Series
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
250 Hz
Switching output type
PNP
Temperature drift of sn
10 %
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1

Export product specification