Knowledge Search
Download document () of 20
We make what matters work*

135704

Eaton Moeller® series E65 Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, light, NPN, PNP, quad 40, insulated material, line 2m

General specifications

Product Name
Eaton Moeller® series E65 Diffuse reflective sensor
Catalog Number
135704
EAN
4015081324972
Product Length/Depth
139.7 mm
Product Height
139.7 mm
Product Width
38.1 mm
Product Weight
0.11 kg
Certifications
UL
UL 508
CE
UL Category Control No.: NRKH, NRKH7
CSA File No.: UL report applies to both US and Canada
CSA-C22.2 No. 14
UL File No.: E166051
Certified by UL for use in Canada
IEC/EN 60947-5-2
Catalog Notes
Yellow

Product specifications

Type
Optical sensors
Electric connection type
Cable
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Light switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Protection against polarity reversal
Short-circuit protection
Reflected-light beam
Protection against wire breakage
Voltage type
DC
Wire size
22
Connection type
2 m connection cable
4-wire
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Other
Degree of protection
IP68
NEMA 6
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Status indication of Operating voltage: Green LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
50 g, Mechanical, Shock duration 10 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
50 mm
Sensor height
43 mm
Sensor length
41 mm
Switching distance - max
50 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light switching
Switching output type
PNP
Sensor material
Insulated material
Triangulation
Background fade-out
Wavelength of the sensor
660 nm
Width sensor
33 mm
Product category
E65 SM Series
Response time
1 ms
Adjustment range - max
50 mm
Adjustment range - min
0 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Operational current (Ib) in the switched state at 24 V DC
20 A
Adjustment type
Other

Export product specification