Knowledge Search
Download document () of 20
We make what matters work*

135728

Eaton Moeller® series E65 Diffuse reflective sensor, Sn=200mm, 4L, 10-30VDC, dark, NPN, PNP, quad 40, insulated material, line 2m E65-SMSD200-HL

General specifications

Product Name
Eaton Moeller® series E65 Diffuse reflective sensor
Catalog Number
135728
EAN
4015081325214
Product Length/Depth
139.7 mm
Product Height
139.7 mm
Product Width
38.1 mm
Product Weight
0.11 kg
Certifications
Certified by UL for use in Canada
UL File No.: E166051
CSA File No.: UL report applies to both US and Canada
CE
IEC/EN 60947-5-2
UL
UL 508
UL Category Control No.: NRKH, NRKH7
CSA-C22.2 No. 14
Catalog Notes
Yellow

Product specifications

Type
Optical sensors
Electric connection type
Cable
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Light switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Protection against wire breakage
Short-circuit protection
Reflected-light beam
Protection against polarity reversal
Voltage type
DC
Wire size
22
Connection type
4-wire
2 m connection cable
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Polarity free red light
Degree of protection
IP68
NEMA 6P, 13
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Status indication of Operating voltage: Green LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
50 g, Mechanical, Shock duration 10 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
200 mm
Sensor height
43 mm
Sensor length
41 mm
Switching distance - max
200 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Dark switching
Switching output type
NPN
Sensor material
Insulated material
Wavelength of the sensor
660 nm
Width sensor
33 mm
Product category
E65 SM Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Operational current (Ib) in the switched state at 24 V DC
20 A
Adjustment type
Other

Export product specification