Knowledge Search
Download document () of 20
We make what matters work*

135740

Eaton Fixing bracket, 18mm

General specifications

Product Name
Eaton Moeller® series Accessory Fixing bracket
Catalog Number
135740
EAN
4015081325337
Product Length/Depth
44.45 mm
Product Height
82.55 mm
Product Width
44.45 mm
Product Weight
0.09 kg
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.