Knowledge Search
Download document () of 20
We make what matters work*

135741

Eaton Moeller® series Fixing bracket with chase, 18mm

General specifications

Product Name
Eaton Moeller® series Accessory Fixing bracket
Catalog Number
135741
EAN
4015081325344
Product Length/Depth
44.45 mm
Product Height
82.55 mm
Product Width
44.45 mm
Product Weight
0.09 kg
Certifications
None

Product specifications

Accessory/spare part type
Accessory
Material
Aluminum
Electrical accessory type
Other
Mechanical accessory type
Mounting bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.