Knowledge Search
Download document () of 20
We make what matters work*

135746

Eaton Moeller® series Retro-reflector, round 55mm

General specifications

Product Name
Eaton Moeller® series E65 Accessory Retro-reflector
Catalog Number
135746
EAN
4015081325399
Product Length/Depth
61 mm
Product Height
7.5 mm
Product Width
61 mm
Product Weight
0.01 kg
Certifications
None

Product specifications

Type
Retro-reflector
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Number of mounting holes
1
Outside diameter
61 mm
Product category
Accessories
Shape
Round
Material
Insulated material

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.