Knowledge Search
Download document () of 20
We make what matters work*

135813
E55BLT1D

Eaton Moeller series E55 Limit Switch Style Series, Proximity switch, 35 - 250 V AC at 50/60 Hz, 2-wire, Screw terminal, Sn= 20 mm, Non-flush mounting, Two-wire, Insulated material

General specifications

Product Name
Eaton Moeller® series E55 Proximity switch
Catalog Number
135813
EAN
4015081326068
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
IEC/EN 60947-5-2
CE

Product specifications

Type
Inductive sensor
Electric connection type
Clamp
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Plastic
Enclosure type
Cuboid
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contact energized outputs with signalling function
0
Number of contacts (programmable)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
3 A
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Functions
Protection against polarity reversal
Short-circuit protection
Protection against wire breakage
Voltage type
AC
Mounting method
Non-flush mounting
Material
Insulated material
Connection type
2-wire
Screw terminal
Installation type
Not flat
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Operating voltage: Green LED
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 400 mA (Ie)
Residual current
1.8 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Supply frequency
50 Hz, Input, min. Range
60 Hz, Input, max. Range
Switching frequency
25 Hz
Voltage rating - max
250 V
Width sensor
40 mm
Product category
E55 Limit Switch Style Series
Switching output type
Two-wire
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
35 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
35 V
Rated switching distance (Sn) - max
20 mm
Repeatability
10 %
Sensor height
40 mm
Sensor length
118 mm
Supply voltage - max
250 V
Supply voltage - min
35 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
8 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.