Knowledge Search
Download document () of 20
We make what matters work*

135846
E55CBL30T110

Eaton Moeller series E55 Limit Switch Style Series, Proximity switch, 10 - 30 V DC, d=30 mm, 1 N/C, 2 m connection cable, 3-wire, Sn= 10 mm, Flush mounting, NPN, Insulated material

General specifications

Product Name
Eaton Moeller® series E55 Proximity switch
Catalog Number
135846
EAN
4015081326396
Product Length/Depth
160.02 mm
Product Height
43.18 mm
Product Width
127 mm
Product Weight
0.2 kg
Certifications
IEC/EN 60947-5-2
CE

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Functions
Protection against polarity reversal
Short-circuit protection
Voltage type
DC
Mounting method
Flush mounting
Material
Insulated material
Connection type
2 m connection cable
3-wire
Installation type
Concise
Degree of protection
IP66
NEMA 4X, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
Max. 200 mA (Ie)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Supply frequency
50 Hz, Input, min. Range
60 Hz, Input, max. Range
Switching frequency
300 Hz
Voltage rating - max
30 V
Product category
E55 Limit Switch Style Series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
10 mm
Repeatability
10 %
Sensor length
80 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
8 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.