Knowledge Search
Download document () of 20
We make what matters work*

135879
E57-12GS02-A

Eaton Moeller series E57 Global Series, Proximity switch, 20 - 250 V AC at 50/60 Hz, d=12 mm, 1 N/O, 2-wire, 2 m connection cable, Sn= 2 mm, Flush mounting, Two-wire, Metal

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135879
EAN
4015081326723
Product Length/Depth
177.8 mm
Product Height
25.4 mm
Product Width
127 mm
Product Weight
0.18 kg
Certifications
UL 508
CSA-C22.2 No. 14
IEC/EN 60947-5-2
CSA
CE
UL File No.: CSA report applies to both US and Canada
CSA File No.: 224447
CSA Class No.: 4652-04 / 4652-84

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Voltage type
AC
Mounting method
Flush mounting
Material
Metal
Connection type
2-wire
2 m connection cable
Installation type
Concise
Degree of protection
IP67
IP69
NEMA Other
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
5 - 200 mA (Ie)
Residual current
1.8 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
25 Hz
Voltage rating - max
250 V
Product category
E57 Global Series
Switching output type
Two-wire
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated switching distance (Sn) - max
2 mm
Repeatability
1 %
Sensor length
65 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
8 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.