Knowledge Search
Download document () of 20
We make what matters work*

135885

Eaton Moeller series E57 Global Series, Proximity switch, 10 - 30 V DC, d=12 mm, 1 N/O, 2 m connection cable, 3-wire, Sn= 2 mm, Flush mounting, PNP, Metal

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135885
EAN
4015081326785
Product Length/Depth
165.1 mm
Product Height
12.7 mm
Product Width
139.7 mm
Product Weight
0.16 kg
Certifications
CSA
IEC/EN 60947-5-2
UL 508
CE
CSA-C22.2 No. 14
UL File No.: CSA report applies to both US and Canada
CSA File No.: 224447
CSA Class No.: 4652-04 / 4652-84

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
12 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Functions
Short-circuit protection
Protection against polarity reversal
Protection against wire breakage
Voltage type
DC
Mounting method
Flush mounting
Material
Metal
Connection type
3-wire
2 m connection cable
Installation type
Concise
Degree of protection
IP67
IP69
NEMA Other
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
Max. 100 mA (Ie)
Residual current
0.01 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
2000 Hz
Voltage rating - max
30 V
Product category
E57 Global Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
2 mm
Repeatability
1 %
Sensor length
50 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
1.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.