Knowledge Search
Download document () of 20
We make what matters work*

135952

Eaton Moeller series E57 Premium+ Series, Proximity switch, 6 - 48 V DC, d=18 mm, 1 N/O, Plug-in connection M12 x 1, 3-wire, Sn= 20 mm, Semi-shielded mounting, PNP, Stainless steel

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135952
EAN
4015081327454
Product Length/Depth
152.4 mm
Product Height
50.8 mm
Product Width
127 mm
Product Weight
0.45 kg
Certifications
None
CSA File No.: none
CSA Class No.: none
IEC/EN 60947-5-2

Product specifications

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Voltage type
DC
Mounting method
Semi-shielded mounting
Material
Stainless steel
Connection type
Plug-in connection M12 x 1
3-wire
Installation type
Not flat
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
Max. 500 mA (Ie, at 6 - 30 V DC)
Residual current
0.1 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
500 Hz
Voltage rating - max
48 V
Product category
E57 Premium+ Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
20 mm
Repeatability
3 %
Sensor length
86.1 mm
Supply voltage - max
48 V
Supply voltage - min
6 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
2.5 V

Export product specification