Knowledge Search
Download document () of 20
We make what matters work*

136186

Eaton Moeller® series E57 Cable adapter, Metal, M30 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Cable adapter
Catalog Number
136186
EAN
4015081329793
Product Length/Depth
50.8 mm
Product Height
57.15 mm
Product Width
50.8 mm
Product Weight
0.32 kg
Certifications
None

Product specifications

Type
Conduit adapter
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Metal

Export product specification