Knowledge Search
Download document () of 20
We make what matters work*

136191

Eaton Moeller® series E57 Fixing bracket, Stainless steel, M8 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Fixing bracket
Catalog Number
136191
EAN
4015081329847
Product Length/Depth
88.9 mm
Product Height
50.8 mm
Product Width
63.5 mm
Product Weight
0.2 kg
Certifications
None

Product specifications

Type
Fixing bracket
Accessory/spare part type
Support bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Stainless steel

Export product specification