Knowledge Search
Download document () of 20
We make what matters work*

136194

Eaton Moeller® series E57 Spare nut, Metal, M8 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Spare nut
Catalog Number
136194
EAN
4015081329878
Product Length/Depth
12.7 mm
Product Height
4 mm
Product Width
12.7 mm
Product Weight
0.01 kg
Certifications
None

Product specifications

Type
Replacement nuts
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Metal

Export product specification