Knowledge Search
Download document () of 20
We make what matters work*

136197
E57KNS30

Eaton Moeller® series E57 Spare nut, Stainless steel, M30 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Spare nut
Catalog Number
136197
EAN
4015081329908
Product Length/Depth
152.4 mm
Product Height
127 mm
Product Width
45.72 mm
Product Weight
0.32 kg
Certifications
None

Product specifications

Type
Replacement nuts
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.