Knowledge Search
Download document () of 20
We make what matters work*

136201

Eaton Moeller® series E57 Sensor fixing, M8 sensors, inductive

General specifications

Product Name
Eaton Moeller® series E57 Accessory Sensor fixing
Catalog Number
136201
EAN
4015081329946
Product Length/Depth
38.1 mm
Product Height
31.75 mm
Product Width
38.1 mm
Product Weight
0.07 kg
Certifications
None

Product specifications

Type
Sensor fixing
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.