Knowledge Search
Download document () of 20
We make what matters work*

136202
E57KP12

Eaton Moeller® series E57 Protection cap, M12 sensors, inductive

General specifications

Product Name
Eaton Moeller® series E57 Accessory Protection cap
Catalog Number
136202
EAN
4015081329953
Product Length/Depth
69.85 mm
Product Height
12.7 mm
Product Width
19.05 mm
Product Weight
0.02 kg
Certifications
None

Product specifications

Type
Protection cap
Accessory/spare part type
Dust protection cover
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.