Knowledge Search
Download document () of 20
We make what matters work*

136203

Eaton Moeller® series E57 Protection cap, M18 sensors, inductive

General specifications

Product Name
Eaton Moeller® series E57 Accessory Protection cap
Catalog Number
136203
EAN
4015081329960
Product Length/Depth
44.45 mm
Product Height
76.2 mm
Product Width
44.45 mm
Product Weight
0.05 kg
Certifications
None

Product specifications

Type
Protection cap
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification