Knowledge Search
Download document () of 20

14021-010

EATON ELOCKER® DIFFERENTIAL; DANA 60; 30 SPLINE; 4.56 AND UP

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14021-010
Product Weight
44 lb

Product specifications

Ring gear ratio
4.56 & up
Gear spline tooth count
30 EA
Axle shaft diameter
1.31 in
Ring gear size
9.75 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing
Off-Road: Extreme Off-Road

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1966 1972 Chrysler, Dodge, Plymouth Passenger Car Rear Dana 60 4.56 & up
1975 1984 Ford Three Quarter-Ton Truck, Van, SUV Rear Dana 60-3 4.56 & up
1974 1987 Jeep Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler Rear Dana M60-3R 4.56 & up

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.