Knowledge Search
Download document () of 20
We make what matters work*

14151AL04

Eaton OEM Prism 18mm tubular photoelectric sensor, Forward Viewing, dist 10 Ft., Iso SS Relay, 80 mA at 132 Vac/110 mA at 132Vdc, 4 Pin Dual Key Micro, 20–132 Vac/15-30 Vdc input, Polarized Retroreflective

General specifications

Product Name
Eaton OEM Prism 18mm tubular photoelectric sensor
Catalog Number
14151AL04
UPC
782113011110
Product Length/Depth
0.47 in
Product Height
2.75 in
Product Width
0.71 in
Product Weight
0.1313 lb
Compliances
CE Marked
Certifications
UL Recognized
cUL Recognized
Catalog Notes
For complete system; order sensor and retroreflector. Retroreflector not included

Product specifications

Contact Rating
80 mA at 132 Vac / 110 mA at 132Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Cable jacket: PVC
Body: structural polyurethane foam
Lens: polycarbonate
Operating mode
Polarized retroreflective
Connection
4-pin dual key micro connector
Contact configuration
Isolated solid state relay
Sensor type
Polarized retroreflective
Switch type
Photoelectric
Input voltage
20-132 Vac, 15-30 Vdc
LED indicator
Output status: red
Protection
Current limited for loads less than 32 Vac/dc
Cord length
8 in
Maximum AC current
80 mA
Maximum DC current
110 mA
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.