Knowledge Search
Download document () of 20
We make what matters work*

14218-1

EATON ELOCKER® DIFFERENTIAL; TOYOTA 7.5 IN.; 27 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14218-1
UPC
840379306378
Product Weight
26.5 lb
Catalog Notes
Front application only. Large hub bearing diameter (50 mm) uses Toyota bearing #90368-50006. Clamshell style housing only.

Product specifications

Ring gear ratio
3.91 & up
Gear spline tooth count
27 EA
Ring gear size
7.5 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports

Differential Product Selector

Model product notes
Front application only. Large hub bearing diameter (50 mm) uses Toyota bearing #90368-50006. Clamshell style housing only.
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.