Download document () of 20
Discontinued

150527

Eaton XV-152 Touch panel, 24 V DC, 5.7z, TFTcolor, ethernet, RS232, RS485, CAN, (PLC)

General specifications

Product Name
Eaton XV-152 Touch panel
Catalog Number
150527
EAN
7640130097117
Product Length/Depth
212 mm
Product Height
52.5 mm
Product Width
156 mm
Product Weight
1.3 kg
Certifications
Certified by UL for use in Canada
cULus
DNV GL
IEC/EN 60950
IEC/EN 61000-6-3
IEC/EN 61131-2
IEC/EN 61241-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
UL
ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
EN 60950
UL Category Control No.: NRAQ
CSA Class No.: none
IEC/EN 60079-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
CUL508
IEC/EN 61131-2, CE
Security:
UL 60950
UL File No.: E205091
IEC/EN 61000-6-2
IEC/EN 61000-6-4
UL 508
EN 50178
CSA File No.: UL report applies to both US and Canada
IEC/EN 61241-1 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
UL508
EAC

Product specifications

Features
Portrait format
Overload proof
Ethernet interface
USB device
Slot for SD card
Fanless CPU and system cooling, natural convection-based passive cooling
UL508, cUL approvals
USB Host
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message system (incl. buffer and confirmation)
SW interfaces
1 x USB device (built-in interface)
Alpha numeric keyboard
Message indication
Numeric keyboard
1 x Ethernet 10/100 Mbps (built-in interfaces)
1 x RS232 (built-in interface)
Recipes
1 x CANopen®/easyNet (built-in interfaces)
1 x RS485 (built-in interface)
Printer output
Color display
1 x USB host 2.0 (built-in interface)
Fuse type
Built-in fuse (not accessible)
Addressing
Address set automatically
Enclosure material
Metal, anodized
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
212 mm
Product category
HMI-PLC (SPS function, retrofittable)
Resolution
  • 640 x 480 px
  • VGA
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex II T70°C IP5x: Zone 22, Category 3D
ATEX dust-ex-protection, in relation to CE
Display size
115 x 86 mm
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
47 mm
Equipment heat dissipation, current-dependent Pvid
9.5 W
Front height
156 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: CR 2032 (190 mA/h), zero maintenance (soldered)
Voltage type
DC
Connection
SmartWire-DT blade terminal SWD4-8MF2
Operating system
Windows CE 5.0 (license included)
Software
XSOFT-CODESYS-3, Visualization software, Engineering
EPAM, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-2, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Display type
Standard front with standard membrane (fully enclosed)
TFT
Color display, TFT
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Yes
Relative humidity
IEC/EN 50178
10 - 95 % (non-condensing)
Lifespan
40,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Connection type
Push in terminals, Supply voltage
SWD: Plug, 8-pole
Rated control supply voltage
24 V DC (UAUX, -20 %/+25 %)
24 V DC (UPOW, -20 %/+25 %)
Inrush current
12.5 A (for 6 ms)
Current consumption
0.4 A, continuous current, Power Supply, 24 V DC
Data transfer rate
125 kBit/s, SmartWire-DT
250 kBit/s, SmartWire-DT
Degree of protection
IP20
NEMA 4X
IP20, rear
Luminance intensity
250 cd/m²
Degree of protection (front side)
IP65
NEMA 4X
Number of colors of the display
65536
Station
SmartWire-DT master, SmartWire-DT network
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
RoHs conformity
Yes
Supply current
3 A, Imax, Supply voltage UAux
0.7 A, Imax, SmartWire-DT supply
Memory
64 MByte internal DRAM (OS, Program and data memory)
NAND-Flash (can be used for data backup): approx. 64 MByte available
NVRAM (Retain data): 125 kByte
NOR-Flash: 2 MByte
SD Memory Card Slot: SDA Specification 1.00 (External)
Functions
Additional software components, loadable
Process value representation (output) possible
Process default value (input) possible
Touch technology
Glass with film touch sensor
Resistive touch
Touch sensor (glass with foil), Resistive touch protective screen
Model
Metal enclosure and front plate
Interfaces
USB 2.0 device (not galvanically isolated)
Ethernet (100Base-TX/10Base-T)
LED indicator
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of Supply voltage: LED
Status indication of SmartWire-DT network: Configurable green or red LED
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
≤ 10 ms, Bridging voltage dips
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
640
Number of pixels (vertical)
480
Number of SmartWire-DT slaves
99
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Screen size (diagonal)
5.7 in
Static heat dissipation, non-current-dependent Pvs
9.5 W
Permissible voltage
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18.0 - 31.2 V DC, absolute with ripple
Potential isolation
Between UPow and 15 V SmartWire-DT supply voltage: no
UAUX: no
Power supply: no
Power consumption
9.5 W total
Max. 7 W
2.5 W (USB Slave to USB Host)
7 W
Protocol
EtherNet/IP
CAN
Other bus systems
MODBUS
TCP/IP
Rated operational current (Ie)
0.7 A
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
14.5 V (± 3 % - SmartWire-DT)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Yes, Short-circuit rating, SmartWire-DT supply voltage
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Terminal capacity
0.25 - 1.5 mm², flexible with ferrule
0.2 - 1.5 mm², solid
24 - 16 AWG, solid or stranded

Export product specification