Eaton Moeller® series M22 Fireman's switch, PV, 1N/O+1N/C, FW switch, red, IP65_x
Product Name |
Eaton Moeller® series M22 Fireman's switch
|
Catalog Number |
152627
|
EAN |
4015081493654
|
Product Length/Depth |
110 mm
|
Product Height |
80 mm
|
Product Width |
72 mm
|
Product Weight |
0.273 kg
|
Compliances |
CE
|
Actuator color |
Red
|
Electric connection type |
Screw connection
|
Fitted with: |
Light source
|
Actuator type |
Turn button
|
Number of contacts (change-over contacts) |
0
|
Number of contacts (normally closed contacts) |
1
|
Number of contacts (normally open contacts) |
1
|
Opening diameter |
22.5 mm
|
Opening height |
0 mm
|
Bezel color |
Other
|
Bezel material |
Plastic
|
Degree of protection |
IP65
NEMA 4X |
Number of switch positions |
2
|
Supply voltage - max |
230 V
|
Supply voltage - min |
230 V
|
Width opening |
0 mm
|
Suitable for |
Illumination
|