Eaton Moeller® series SOL30 Safety Fireman's switch, for 3 strings, 25A, MC4
| Product Name |
Eaton Moeller® series SOL30 Safety Fireman's switch
|
| Catalog Number |
168100
|
| EAN |
4015081646777
|
| Product Length/Depth |
150 mm
|
| Product Height |
410 mm
|
| Product Width |
250 mm
|
| Product Weight |
5.5 kg
|
| Certifications |
IEC/EN 60 947-3
|
| Catalog Notes |
MC4 connector (Stäubli)
|
| Actuator type |
Turn button
|
| Enclosure material |
Plastic
|
| Features |
Complete device in housing
|
| Fitted with: |
Retraction in 0-position
0 (off) position |
| Number of poles |
Two-pole
|
| Application |
|
| Connection type |
MC4, Inputs
MC4, Outputs |
| Degree of protection |
IP65
|
| Degree of protection (front side) |
IP65
NEMA Other |
| Lifespan, electrical |
1,500 Operations
|
| Lifespan, mechanical |
100,000 Operations
|
| Model |
On/Off switch
|
| Operating frequency |
120 Operations/h
|
| Overvoltage category |
III
|
| Pollution degree |
3
|
| Product Category |
|
| Rated impulse withstand voltage (Uimp) |
8000 V
|
| Suitable for |
Ground mounting
|
| Utilization category |
DC-21 A
DC-PV1 (EN 60947-3) DC-PV2 (EN 60947-3) |
| Utilization category |
DC-21 A
DC-PV1 (EN 60947-3) DC-PV2 (EN 60947-3) |
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
60 °C
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Number of auxiliary contacts (change-over contacts) |
0
|
| Number of auxiliary contacts (normally closed contacts) |
1
|
| Number of auxiliary contacts (normally open contacts) |
1
|
| Rated operational current (Ie) |
30 A at AC-21A
30 A at DC-PV1 10 A at DC-PV2 |
| Rated operational voltage (Ue) at AC - max |
1000 V
|
| Rated uninterrupted current (Iu) |
30 A
|
| Resistance |
7 mΩ (internal)
|
| Rated short-circuit making capacity (Icm) |
0.32 kA (up to 440 V, 50/60 Hz)
|
| Rated short-time withstand current (Icw) |
0.36 kA
|