Download document () of 20
We make what matters work*

158333
SPBT12-280-3+NPE/BB

Eaton Moeller series xPole - SPBT12 Surge Protection Device. Lightning current and surge arresters kit, TN-S/TT kit, 3+1p, BB

General specifications

Product Name
Eaton Moeller series xPole - SPBT12 Surge protection device
Catalog Number
158333
EAN
4015081549214
Product Length/Depth
123 mm
Product Height
69 mm
Product Width
176 mm
Product Weight
0.817 kg
Compliances
RoHS conform

Product specifications

Features
Voltage switching spark gap technology
Specific energy (W/R)
2500 kJ/Ohm
Test class
Type 1 + 2
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Continuous voltage at AC - max
280 V
Lightning impulse current (10/350 µs)
12.5 kA
Nominal voltage at AC
280 V
Frame
6 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
Voltage protection level (L-N)
1.5 KV
Voltage protection level (L-PE)
1.5 KV
Voltage protection level (N-PE)
1.5 KV
Number of poles
Four-pole
System configuration type
TN
TT
Other
TN-S
IT
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.