Knowledge Search
Download document () of 20
We make what matters work*

162C57A

DETROIT LOCKER® DIFFERENTIAL; FORD 7.5 IN.; 28 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
162C57A

Product specifications

Ring gear ratio
All
Gear spline tooth count
28 EA
Axle shaft diameter
1.2 in
Ring gear size
7.5 in
Differential type
Locking
Vehicle usage
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
Off-Road: Rock Crawl
Off-Road: Light Trail / Sand Sports
On Road: Circle Track
On Road: Street and Muscle
Off-Road: Extreme Off-Road
On Road: Drag Racing
On Road: Restoration

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1975 2009 Ford, Lincoln, Mercury Passenger Car Rear Ford C-Clip All
1983 2009 Ford Small Truck, Minivan, SUV Rear Ford C-Clip All

Export product specification

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850