Knowledge Search
Download document () of 20
We make what matters work*

162C58A

DETROIT LOCKER® DIFFERENTIAL; GM 7.5 IN. 10 BOLT; 26 SPLINE; 3.23 AND UP

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
162C58A

Product specifications

Ring gear ratio
3.23 & up
Gear spline tooth count
26 EA
Axle shaft diameter
1.16 in
Ring gear size
7.5 in
Differential type
Locking
Vehicle usage
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
On Road: Street and Muscle
Off-Road: Rock Crawl
On Road: Restoration
On Road: Drag Racing
Off-Road: Light Trail / Sand Sports
On Road: Circle Track

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1975 1989 General Motors, Chevrolet, Pontiac, Buick, Oldsmobile Passenger Car Rear GM 10 bolt C-Clip 3.23 & up
1982 1989 General Motors Half-Ton Truck Rear GM 10 bolt C-Clip 3.23 & up

Export product specification

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850