Knowledge Search
Download document () of 20
We make what matters work*

162C66A

DETROIT LOCKER® DIFFERENTIAL; 30 SPLINE; DANA 35; 3.54 AND UP

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
162C66A
Catalog Notes
Bearing LM102949 and race LM102911 and unique outboard shims are required.

Product specifications

Ring gear ratio
3.54 & up
Gear spline tooth count
30 EA
Axle shaft diameter
1.15 in
Ring gear size
7.56 in
Differential type
Locking
Vehicle usage
On Road: Street and Muscle
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
On Road: Drag Racing
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Circle Track
On Road: Restoration

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
0000 0000 Jeep Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler Rear Dana Super 35 3.54 & up Bearing LM102949 and race LM102911 and unique outboard shims are required.
0000 0000 Various Performance Applications Various Performance Applications Rear Dana Super 35 3.54 & up "Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850