Knowledge Search
Download document () of 20
We make what matters work*

166805
E59-A18A107D01-C1

Eaton E59 AccuProx Series, Analog inductive proximity sensors, 15 - 30 V DC, d=18 mm, 3-wire/4-wire, Plug-in connection M12 x 1, Sn= 7 mm, Flush mounting, Analog, Stainless steel, 4 - 20 mA

General specifications

Product Name
Eaton E59 AccuProx analog inductive proximity sensor
Catalog Number
166805
EAN
4015081643646
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
127 mm
Product Weight
0.45 kg
Certifications
CSA Class No.: 3211-03
CSA File No.: 50513
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7
UL File No.: E166051
CSA-C22.2 No. 14
UL 508
CSA
CE
UL

Product specifications

Type
Inductive sensor
Electric connection type
Other
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
0
Output current at protected output - max
20 mA
Output current
4 - 20 mA
Voltage type
DC
Mounting method
Flush mounting
Material
Stainless steel
Connection type
3-wire/4-wire
Plug-in connection M12 x 1
Installation type
Concise
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Operating voltage: Green LED
Status indication of Switching state: Red LED
Switch function type
Other
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
200 Hz
Voltage rating - max
30 V
Product category
E59 AccuProx Series
Switching output type
Analog
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
15 V
Rated switching distance (Sn) - max
7 mm
Rated switching distance (Sn) - min
1 mm
Repeatability
2 %
Sensor length
69.3 mm
Supply voltage - max
30 V
Supply voltage - min
15 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.