Knowledge Search
Download document () of 20
We make what matters work*

166926

Eaton Moeller® series E76 Optical sensors, Reflected-light beam, Color sensing, 3 NO NPN outputs, 8 conductor, 10 - 30 V DC, Sn = 450 mm, Plug-in connection M12 x 1

General specifications

Product Name
Eaton Moeller® series E76 Optical color sensor
Catalog Number
166926
EAN
4015081643097
Product Length/Depth
25 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.43 kg
Certifications
CSA-C22.2 No. 14
CSA File No.: UL report applies to both US and Canada
Certified by UL for use in Canada
UL
CE
UL File No.: E166051
UL 508
UL Category Control No.: NRKH, NRKH7
IEC/EN 60947-5-2

Product specifications

Type
Optical sensors
Electric connection type
Connector M12
Enclosure material
Plastic
Enclosure type
Cuboid
Functions
Color sensing
Reflected-light beam
Short-circuit protection
Voltage type
DC
Wire size
0
Lamp type
Other
Output
3 NO NPN Outputs
Connection type
8 conductor
Plug-in connection M12 x 1
Fiber optics core material
Other
Cable sheath material
Other
Light type
Infrared light
Other
Degree of protection
NEMA 4X
IP67
LED indicator
Status indication of Switching state: Yellow LED
Switch function type
Normally open contact (NO)
Laser protection class
Class 2
Operation agent-safety class
Safety class 2
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Glass
Output current (mA) - max
100 mA
Rated switching distance (Sn)
450 mm
Sensor height
50 mm
Sensor length
50 mm
Voltage rating - max
30 V
Switching frequency
770 Hz
Switching output type
NPN
Vibration resistance
According to IEC/EN 60068-2-6
10 - 55 Hz, Amplitude 0.5 mm
Width sensor
25 mm
Product category
E76 IntelliView Series
Response time
0.65 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Number of contact energized outputs with signalling function
0
Number of outputs (semiconductor with signaling function)
3
Operating distance - max
45 mm
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Adjustment type
Other

Export product specification