Knowledge Search
Download document () of 20
We make what matters work*

166929
E76-CNT010N-M12

Eaton Moeller® series E76 Sensor, contrast, M18, Sn=10mm, 10-30VDC, NPN, M12

General specifications

Product Name
Eaton Moeller® series E76 Optical contrast sensor
Catalog Number
166929
EAN
4015081643059
Product Length/Depth
802.23 mm
Product Height
170.18 mm
Product Width
134.62 mm
Product Weight
0.1 kg
Certifications
CE
Certified by UL for use in Canada
UL
UL File No.: E166051
CSA-C22.2 No. 14
CSA File No.: UL report applies to both US and Canada
UL Category Control No.: NRKH, NRKH7
UL 508
IEC/EN 60947-5-2

Product specifications

Type
Optical sensors
Electric connection type
Plug-in connection
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Functions
Contrast sensing
Reflected-light beam
Short-circuit protection
Voltage type
DC
Wire size
0
Lamp type
Other
Connection type
Plug-in connection M12 x 1
4-wire
Fiber optics core material
Other
Cable sheath material
Other
Light type
White light
Other
Degree of protection
IP67
NEMA 4X
LED indicator
Status indication of Operating voltage: Green LED
Status indication of Switching state: Yellow LED
Switch function type
Programmable/configurable
Load current
Max. 100 mA (Ie)
Laser protection class
Other
Operation agent-safety class
Safety class 2
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated switching distance (Sn)
100 mm
Sensor length
81.5 mm
Voltage rating - max
30 V
Switching frequency
2700 Hz
Switching output type
NPN
Sensor material
Insulated material
Vibration resistance
10 - 55 Hz, Amplitude 0.5 mm
According to IEC/EN 60068-2-6
Product category
E76 IntelliView Series
Response time
0.19 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (semiconductor with signaling function)
0
Operating distance - max
10 mm
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Adjustment type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.