Knowledge Search
Download document () of 20
We make what matters work*

166982

Eaton Moeller® series CSAS Connection cable, 4p, AC, coupling M12 flat, open end, L=2m CSAS4F4CY2202

General specifications

Product Name
Eaton Moeller® series CSAS Accessory Connection cable
Catalog Number
166982
EAN
4015081642854
Product Length/Depth
165.1 mm
Product Height
12.7 mm
Product Width
165.1 mm
Product Weight
0.09 kg
Compliances
CE

Product specifications

Number of poles
Four-pole
Cable type
Multi-core
Contact surface material
Other
Product category
Accessories
Cable length
2 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Male (plug)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Straight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.