Knowledge Search
Download document () of 20
We make what matters work*

166984
CSDR5A5CY2205

Eaton Moeller® series CSDR Connection cable, 5 pole/5 Ltg, DC, angled/open

General specifications

Product Name
Eaton Moeller® series CSDR Accessory Connection cable
Catalog Number
166984
EAN
4015081642878
Product Length/Depth
177.8 mm
Product Height
25.4 mm
Product Width
152.4 mm
Product Weight
0.03 kg
Compliances
CE

Product specifications

Type
Connecting cables
Number of poles
Five-pole
Cable type
Multi-core
Cable end, open, Output side
Coupling, angled, Input side
Contact surface material
Other
Product category
Accessories
Voltage type
DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Cable length
5 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Female (bus)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Angled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.