Knowledge Search
Download document () of 20

166990

Eaton Moeller® series CSNR Connection cable 3 pole, flat/open, 10m

General specifications

Product Name
Eaton Moeller® series CSNR Accessory Connection cable
Catalog Number
166990
EAN
4015081642922
Product Length/Depth
190.5 mm
Product Height
40 mm
Product Width
190.5 mm
Product Weight
0.6 kg
Compliances
CE

Product specifications

Number of poles
Three-pole
Cable type
Multi-core
Contact surface material
Other
Product category
Accessories
Cable length
10 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Female (bus)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Straight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.