Knowledge Search
Download document () of 20
We make what matters work*

166999
E75-PPA025P-M12

Eaton Moeller® series E75 Proximity Sensor, HxWxD=50x18x50mm, Sn=3-25cm, 10-30VDC, PNP, M12

General specifications

Product Name
Eaton Moeller® series E75 Proximity sensor
Catalog Number
166999
EAN
4015081643004
Product Length/Depth
712.62 mm
Product Height
81.28 mm
Product Width
81.28 mm
Product Weight
0.45 kg
Certifications
CE
IEC/EN 60947-5-2
CSA File No.: UL report applies to both US and Canada
UL Category Control No.: NRKH, NRKH7
Certified by UL for use in Canada
CSA-C22.2 No. 14
UL
UL 508
UL File No.: E166051

Product specifications

Type
Optical sensors
Electric connection type
Connector M12
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Reflected-light beam
Short-circuit protection
Voltage type
DC
Wire size
0
Connection type
Plug-in connection M12 x 1
4-wire
Cable sheath material
Other
Light type
Infrared light
Degree of protection
IP65
NEMA 6
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Status indication of Operating voltage: Green LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
250 mm
Sensor height
50 mm
Sensor length
50 mm
Switching distance - max
250 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Vibration resistance
According to IEC/EN 60068-2-6
10 - 55 Hz, Amplitude 0.5 mm
Wavelength of the sensor
880 nm
Width sensor
18 mm
Product category
E75 IntelliView Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operating distance - max
250 mm
Operating distance - min
30 mm
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Adjustment type
Manual adjustment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.